2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

735025 NOVOS 7 Temp_rH RS485 Modbus

Expand Table
1/5
Naming
BEZ
Article Number
ARTNR
Level of Detail
LOD
Picture
BILD
link to website
INFOWWW
Measured values
MESSG
Application/type
AT
Operating functions
BF
Operating elements
BE
Configuration
KONFIG
Input
EG
Network technology
NTECH
Data transmission
DUT
1
2
3
4
5
NOVOS 7 Temp RS485 Modbus
735018
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, fan stage adjustment, presence detection, light ON/OFF/DIM, blind UP/DOWN/SET, setup scenarios, ECO function, showing measured value and history
rotary push button, 4 favourite buttons
Thermokon app, uConfig, BUS
1x input for floating contact
RS485 Modbus
RTU, half-duplex, baud rate 9.600, 19.200, 38.400 or 57.600, parity: none (2 stop bits), even or odd (1 stop bit)
NOVOS 7 Temp_rH RS485 Modbus
735025
300
link to website
temperature, humidity
Room operating unit
setpoint adjustment temperature, fan stage adjustment, presence detection, light ON/OFF/DIM, blind UP/DOWN/SET, setup scenarios, ECO function, showing measured value and history
rotary push button, 4 favourite buttons
Thermokon app, uConfig, BUS
1x input for floating contact
RS485 Modbus
RTU, half-duplex, baud rate 9.600, 19.200, 38.400 or 57.600, parity: none (2 stop bits), even or odd (1 stop bit)
NOVOS 7 CO2 Temp_rH RS485 Modbus
735032
300
link to website
temperature, humidity, CO2
Room operating unit
setpoint adjustment temperature, fan stage adjustment, presence detection, light ON/OFF/DIM, blind UP/DOWN/SET, setup scenarios, ECO function, showing measured value and history
rotary push button, 4 favourite buttons
Thermokon app, uConfig, BUS
1x input for floating contact
RS485 Modbus
RTU, half-duplex, baud rate 9.600, 19.200, 38.400 or 57.600, parity: none (2 stop bits), even or odd (1 stop bit)
NOVOS 7 VOC Temp_rH RS485 Modbus
735063
300
link to website
temperature, humidity, VOC
Room operating unit
setpoint adjustment temperature, fan stage adjustment, presence detection, light ON/OFF/DIM, blind UP/DOWN/SET, setup scenarios, ECO function, showing measured value and history
rotary push button, 4 favourite buttons
Thermokon app, uConfig, BUS
1x input for floating contact
RS485 Modbus
RTU, half-duplex, baud rate 9.600, 19.200, 38.400 or 57.600, parity: none (2 stop bits), even or odd (1 stop bit)
NOVOS 7 CO2+VOC Temp_rH RS485 Modbus
735094
300
link to website
temperature, humidity, CO2, VOC
Room operating unit
setpoint adjustment temperature, fan stage adjustment, presence detection, light ON/OFF/DIM, blind UP/DOWN/SET, setup scenarios, ECO function, showing measured value and history
rotary push button, 4 favourite buttons
Thermokon app, uConfig, BUS
1x input for floating contact
RS485 Modbus
RTU, half-duplex, baud rate 9.600, 19.200, 38.400 or 57.600, parity: none (2 stop bits), even or odd (1 stop bit)
Show compressed display (5 configurable products)
Order number735025
ShorttextRoom operating unit
Latest change06.05.2021 12:00:20
Unit

Classifications

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCSENSOR Sensor
Add at least 2 products with